874022104/10 | CS34P-IO GRY C6 4/23 U/UTP RL 1KFT
Base Product: CS34P-IO
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
CS34P-IO Indoor/Outdoor Category 6 U/UTP Cable, plenum, outdoor rated, gray jacket, 4 pair count, 1000 ft (305 m) length reel
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Twisted pair cable |
General Specifications
| Product Number | CS34P-IO |
| ANSI/TIA Category | 6 |
| Cable Component Type | Horizontal |
| Cable Type | U/UTP (unshielded) |
| Conductor Type, singles | Solid |
| Conductors, quantity | 8 |
| Jacket Color | Gray |
| Pairs, quantity | 4 |
| Separator Type | Isolator |
| Transmission Standards | ANSI/TIA-568.2-D |
Dimensions
| Cable Length | 304.8 m | 1000 ft |
| Diameter Over Insulated Conductor | 1.115 mm | 0.0439 in |
| Diameter Over Jacket, nominal | 6.756 mm | 0.266 in |
| Jacket Thickness | 0.457 mm | 0.018 in |
| Conductor Gauge, singles | 23 AWG |
Cross Section Drawing
| Click on image to enlarge. |
Electrical Specifications
| dc Resistance Unbalance, maximum | 4 % |
| dc Resistance, maximum | 8 ohms/100 m | 2.438 ohms/100 ft |
| Delay Skew, maximum | 45 ns |
| Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
| Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
| Nominal Velocity of Propagation (NVP) | 70 % |
| Operating Frequency, maximum | 250 MHz |
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
| Safety Voltage Rating | 300 V |
Material Specifications
| Conductor Material | Bare copper |
| Insulation Material | FEP |
| Jacket Material | PVDF |
| Separator Material | FEP |
| Tape Material | Poly/Aluminum/Poly |
Mechanical Specifications
| Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
| Installation temperature | -25 °C to +75 °C (-13 °F to +167 °F) |
| Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | No Rating |
| Environmental Note | Cable is not suitable for direct burial applications | Cable jacket must remain unabraded to avoid water ingress | This cable is intended for installation in below-grade conduit, duct and wet environments | Water must not be allowed to ingress into the cable ends |
| Environmental Space | Indoor/Outdoor | Plenum |
| Flame Test Method | CMP/FT6 | NEC Article 800 | NFPA 262 | UL 444 | UL 910 |
| Smoke Test Method | CMP/FT6 | CMX Outdoor Sunlight Resistant |
Packaging and Weights
| Cable weight | 42.859 kg/km | 28.8 lb/kft |
| Packaging Type | Reel |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Twisted pair cable |
General Specifications
| Product Number | CS34P-IO |
| ANSI/TIA Category | 6 |
| Cable Component Type | Horizontal |
| Cable Type | U/UTP (unshielded) |
| Conductor Type, singles | Solid |
| Conductors, quantity | 8 |
| Jacket Color | Gray |
| Pairs, quantity | 4 |
| Separator Type | Isolator |
| Transmission Standards | ANSI/TIA-568.2-D |
Dimensions
| Cable Length | 304.8 m | 1000 ft |
| Diameter Over Insulated Conductor | 1.115 mm | 0.0439 in |
| Diameter Over Jacket, nominal | 6.756 mm | 0.266 in |
| Jacket Thickness | 0.457 mm | 0.018 in |
| Conductor Gauge, singles | 23 AWG |
Cross Section Drawing
| Click on image to enlarge. |
Electrical Specifications
| dc Resistance Unbalance, maximum | 4 % |
| dc Resistance, maximum | 8 ohms/100 m | 2.438 ohms/100 ft |
| Delay Skew, maximum | 45 ns |
| Dielectric Strength, minimum | 1500 Vac | 2500 Vdc |
| Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
| Nominal Velocity of Propagation (NVP) | 70 % |
| Operating Frequency, maximum | 250 MHz |
| Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
| Safety Voltage Rating | 300 V |
Material Specifications
| Conductor Material | Bare copper |
| Insulation Material | FEP |
| Jacket Material | PVDF |
| Separator Material | FEP |
| Tape Material | Poly/Aluminum/Poly |
Mechanical Specifications
| Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
| Installation temperature | -25 °C to +75 °C (-13 °F to +167 °F) |
| Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | No Rating |
| Environmental Note | Cable is not suitable for direct burial applications | Cable jacket must remain unabraded to avoid water ingress | This cable is intended for installation in below-grade conduit, duct and wet environments | Water must not be allowed to ingress into the cable ends |
| Environmental Space | Indoor/Outdoor | Plenum |
| Flame Test Method | CMP/FT6 | NEC Article 800 | NFPA 262 | UL 444 | UL 910 |
| Smoke Test Method | CMP/FT6 | CMX Outdoor Sunlight Resistant |
Packaging and Weights
| Cable weight | 42.859 kg/km | 28.8 lb/kft |
| Packaging Type | Reel |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Calculator
Product Specification
Product Sustainability
Technical Publication
Warranty
Building Information Modeling (BIM) Objects
Calculator
Product Compliance Documentation
Product Specification
Product Sustainability
Technical Publication
Warranty
Other Ways to Browse
