Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
1479698-1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Blank Module, UCP Quick-Fit, Black
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Adapter plate |
| Product Series | UCP |
General Specifications
| Color | Black |
Dimensions
| Height | 43.688 mm | 1.72 in |
| Width | 270.002 mm | 10.63 in |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Adapter plate |
| Product Series | UCP |
General Specifications
| Color | Black |
Dimensions
| Height | 43.688 mm | 1.72 in |
| Width | 270.002 mm | 10.63 in |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Template
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Template
Visio Stencil
Warranty
Other Ways to Browse
