Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
2111117-1
- Available in:
- Australia/New Zealand
- EMEA
- Latin America
- North America
Unshielded Connectivity Module, SL, UCP Quick-Fit, Black
Specifications
Product classification
| Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Module |
| Product Series | UCP |
General Specifications
| Application | For use with SL Series outlets |
| Color | Black |
| Termination Tool | LSA-PLUS Punchdown tool |
| Termination Type | IDC |
| Total Ports, quantity, front | 6 |
Dimensions
| Height | 43.688 mm | 1.72 in |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Module |
| Product Series | UCP |
General Specifications
| Application | For use with SL Series outlets |
| Color | Black |
| Termination Tool | LSA-PLUS Punchdown tool |
| Termination Type | IDC |
| Total Ports, quantity, front | 6 |
Dimensions
| Height | 43.688 mm | 1.72 in |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Template
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Template
Visio Stencil
Warranty
Other Ways to Browse
