Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
569440-1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
110Connect XC System Copper Wiring Block Kit, UTP term., 100-pair, 5-pair connecting blocks
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Wiring block |
| Product Series | 110 Series |
General Specifications
| ANSI/TIA Category | 5e |
| Color | Ivory |
| Mounting | Backboard | Wall mount |
| Pairs, quantity | 100 |
| Termination Tool | 110 Punchdown tool |
| Termination Type | IDC |
Material Specifications
| Material Type | Glass filled polycarbonate |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Wiring block |
| Product Series | 110 Series |
General Specifications
| ANSI/TIA Category | 5e |
| Color | Ivory |
| Mounting | Backboard | Wall mount |
| Pairs, quantity | 100 |
| Termination Tool | 110 Punchdown tool |
| Termination Type | IDC |
Material Specifications
| Material Type | Glass filled polycarbonate |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer View Model
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer View Model
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
