760073866 | iP-M4200i-24
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
iPatch® M4200i 24 Port UTP Intelligent Universal Modular Panel without Modules
Specifications
Product Classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | RJ45 patch panel |
| Product Brand | iPatch® | imVision® |
General Specifications
| ANSI/TIA Category | 6 | 6A |
| Cable Type | Unshielded |
| Color | Black |
| Intelligence Type | iPatch® enabled |
| Panel Style | Straight |
| Rack Units | 1 |
| Total Ports, quantity | 24 |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 25.4 mm | 1 in |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate |
Environmental Specifications
| Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | ACMA | CE | UL | cUL |
Packaging and Weights
| Included | Cable management bar | Four #12-24 dog point mounting screws | Information outlet removal tool | Instruction sheet | Panel | Two #12 washers | Two #12-24 screws |
| Packaging quantity | 1 |
| Weight, net | 0.68 kg | 1.5 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product Classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | RJ45 patch panel |
| Product Brand | iPatch® | imVision® |
General Specifications
| ANSI/TIA Category | 6 | 6A |
| Cable Type | Unshielded |
| Color | Black |
| Intelligence Type | iPatch® enabled |
| Panel Style | Straight |
| Rack Units | 1 |
| Total Ports, quantity | 24 |
Dimensions
| Height | 44.45 mm | 1.75 in |
| Width | 482.6 mm | 19 in |
| Depth | 25.4 mm | 1 in |
Material Specifications
| Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate |
Environmental Specifications
| Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Relative Humidity | Up to 95%, non-condensing |
| Flammability Rating | UL 94 V-0 |
| Safety Standard | ACMA | CE | UL | cUL |
Packaging and Weights
| Included | Cable management bar | Four #12-24 dog point mounting screws | Information outlet removal tool | Instruction sheet | Panel | Two #12 washers | Two #12-24 screws |
| Packaging quantity | 1 |
| Weight, net | 0.68 kg | 1.5 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
