760242678
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Patch cord fitting kit with 12 cable glands
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Gland kit |
General Specifications
| Application | Used in conjunction with HD,UD and EHD Panels |
| Color | Black |
Dimensions
| Height | 46.482 mm | 1.83 in |
| Width | 30.48 mm | 1.2 in |
Material Specifications
| Material Type | EPMM Rubber | Nylon 66 |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 12 |
| Packaging Type | Bag | Carton |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | Gland kit |
General Specifications
| Application | Used in conjunction with HD,UD and EHD Panels |
| Color | Black |
Dimensions
| Height | 46.482 mm | 1.83 in |
| Width | 30.48 mm | 1.2 in |
Material Specifications
| Material Type | EPMM Rubber | Nylon 66 |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 12 |
| Packaging Type | Bag | Carton |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
