Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
TFP Fiber Optic Adapter Pack Blank Adapter Pack, 12-position
Specifications
Product classification
| Regional Availability | Australia/New Zealand |
| Portfolio | NETCONNECT® |
| Product Type | Fiber adapter pack, blank |
| Product Series | TFP |
General Specifications
| Application | For use with TFP panels |
| Color, front | Black |
| Interface Feature | Blank plate |
Dimensions
| Height | 33.53 mm | 1.32 in |
| Width | 176.02 mm | 6.93 in |
Ordering Tree
| Click on image to enlarge. |
Environmental Specifications
| Operating Temperature | 0 °C to +70 °C (+32 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Australia/New Zealand |
| Portfolio | NETCONNECT® |
| Product Type | Fiber adapter pack, blank |
| Product Series | TFP |
General Specifications
| Application | For use with TFP panels |
| Color, front | Black |
| Interface Feature | Blank plate |
Dimensions
| Height | 33.53 mm | 1.32 in |
| Width | 176.02 mm | 6.93 in |
Ordering Tree
| Click on image to enlarge. |
Environmental Specifications
| Operating Temperature | 0 °C to +70 °C (+32 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse
