Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
TFP Fiber Optic Adapter Pack, 12-fiber, 1 pigtail assembly, Multimode, SC, duplex, left, aqua
| Regional Availability | Asia | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Fiber adapter pack with pigtails |
| Product Series | TFP |
| Application | For use with TFP panels |
| Adapter Color | Aqua |
| Adapters, quantity, front | 6 |
| Body Style | Duplex | Left orientation |
| Color, front | Black |
| Interface | SC/UPC |
| Pigtail Assembly Type | Color-coded, 900 µm | Pigtail bundle |
| Pigtails Included, quantity | 12 |
| Total Fibers, quantity | 12 |
| Total Ports, quantity, front | 12 |
| Height | 33.53 mm | 1.32 in |
| Width | 176.02 mm | 6.93 in |
| Pigtail Length | 3 m | 9.843 ft |
| Click on image to enlarge. |
| Fiber Mode | Multimode |
| Fiber Type | OM3 |
| Insertion Loss, maximum | 0.3 dB |
| Return Loss, minimum | 20 dB |
| Operating Temperature | 0 °C to +70 °C (+32 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Fiber adapter pack with pigtails |
| Product Series | TFP |
| Application | For use with TFP panels |
| Adapter Color | Aqua |
| Adapters, quantity, front | 6 |
| Body Style | Duplex | Left orientation |
| Color, front | Black |
| Interface | SC/UPC |
| Pigtail Assembly Type | Color-coded, 900 µm | Pigtail bundle |
| Pigtails Included, quantity | 12 |
| Total Fibers, quantity | 12 |
| Total Ports, quantity, front | 12 |
| Height | 33.53 mm | 1.32 in |
| Width | 176.02 mm | 6.93 in |
| Pigtail Length | 3 m | 9.843 ft |
| Click on image to enlarge. |
| Fiber Mode | Multimode |
| Fiber Type | OM3 |
| Insertion Loss, maximum | 0.3 dB |
| Return Loss, minimum | 20 dB |
| Operating Temperature | 0 °C to +70 °C (+32 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Packaging quantity | 1 |
| Packaging Type | Bag | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |