Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760109504 | 360G2 Cartridge 12-LCA-SM-GR-PIGTAILS
Base Product: G2-CARTRIDGES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
360G2 Singlemode Fiber Cassette 12 LC APC, with pigtails, iPatch Ready
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber cassette with pigtails |
| Product Series | G2 |
General Specifications
| Color, front | Green |
| Intelligence Type | iPatch® ready |
| Interface, front | LC/APC |
| Interface, rear | Stranded pigtail |
| Total Ports, quantity, front | 12 |
Dimensions
| Height | 25.908 mm | 1.02 in |
| Width | 94.996 mm | 3.74 in |
| Depth | 123.012 mm | 4.843 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A1 |
| Insertion Loss, maximum | 0.34 dB |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | CE | CSA | UL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.098 kg | 0.215 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant, Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber cassette with pigtails |
| Product Series | G2 |
General Specifications
| Color, front | Green |
| Intelligence Type | iPatch® ready |
| Interface, front | LC/APC |
| Interface, rear | Stranded pigtail |
| Total Ports, quantity, front | 12 |
Dimensions
| Height | 25.908 mm | 1.02 in |
| Width | 94.996 mm | 3.74 in |
| Depth | 123.012 mm | 4.843 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A1 |
| Insertion Loss, maximum | 0.34 dB |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | CE | CSA | UL |
Packaging and Weights
| Packaging quantity | 1 |
| Weight, net | 0.098 kg | 0.215 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
