Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760109579 | 360G2 Cartridge 6-SCA-SM-GR-PIGTAILS A
Base Product: G2-CARTRIDGES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
360G2 Singlemode Fiber Cassette 6 SC APC with pigtails A
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber cassette with pigtails |
| Product Series | G2 |
General Specifications
| Color, front | Green |
| Intelligence Type | Not iPatch® ready |
| Interface, front | SC/APC |
| Interface, rear | Stranded pigtail |
| Total Ports, quantity, front | 6 |
Dimensions
| Height | 25.908 mm | 1.02 in |
| Width | 94.996 mm | 3.74 in |
| Depth | 123.012 mm | 4.843 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A1 |
| Insertion Loss, maximum | 0.58 dB |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | CE | CSA | UL |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber cassette with pigtails |
| Product Series | G2 |
General Specifications
| Color, front | Green |
| Intelligence Type | Not iPatch® ready |
| Interface, front | SC/APC |
| Interface, rear | Stranded pigtail |
| Total Ports, quantity, front | 6 |
Dimensions
| Height | 25.908 mm | 1.02 in |
| Width | 94.996 mm | 3.74 in |
| Depth | 123.012 mm | 4.843 in |
Optical Specifications
| Fiber Mode | Singlemode |
| Fiber Type | G.657.A1 |
| Insertion Loss, maximum | 0.58 dB |
Environmental Specifications
| Qualification Standards | IEC 61753-1 | TIA-568.3-D |
| Safety Standard | CE | CSA | UL |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
