FOMS-FPS Fiber Termination/Splice Panel, 24 SC/UPC, singlemode, 1RU, 19 in, gray
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | EMEA | 
| Portfolio | CommScope® | 
| Product Type | Fiber patch/splice panel | 
| Product Series | FOMS-FPS | 
General Specifications
| Functionality | Patching | Splicing | 
| Color | Gray | 
| Interface, front | SC/UPC | 
| Rack Type | EIA 19 in | EIA 23 in | ETSI 600 mm | 
| Rack Units | 1 | 
| Shelf Movement | Hinged | 
| Total Ports, quantity | 24 | 
Dimensions
| Height | 44.45 mm | 1.75 in | 
| Width | 482.6 mm | 19 in | 
Ordering Tree
| Click on image to enlarge. | 
Material Specifications
| Material Type | Ethylene-propylene (EP) | Polyethylene terephthalate (PET) | 
Optical Specifications
| Fiber Mode | Singlemode | 
Packaging and Weights
| Included | Mounting hardware | 
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | EMEA | 
| Portfolio | CommScope® | 
| Product Type | Fiber patch/splice panel | 
| Product Series | FOMS-FPS | 
General Specifications
| Functionality | Patching | Splicing | 
| Color | Gray | 
| Interface, front | SC/UPC | 
| Rack Type | EIA 19 in | EIA 23 in | ETSI 600 mm | 
| Rack Units | 1 | 
| Shelf Movement | Hinged | 
| Total Ports, quantity | 24 | 
Dimensions
| Height | 44.45 mm | 1.75 in | 
| Width | 482.6 mm | 19 in | 
Ordering Tree
| Click on image to enlarge. | 
Material Specifications
| Material Type | Ethylene-propylene (EP) | Polyethylene terephthalate (PET) | 
Optical Specifications
| Fiber Mode | Singlemode | 
Packaging and Weights
| Included | Mounting hardware | 
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                     
                                                                                    