760236367 | UD-iP-2U-288F-LC-DM08-ULL-LS-SD
Base Product: IPATCH-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
UD iPATCH 2U 288F-LC Distribution MPO08 ULL Module, LazrSPEED, Sliding Panel
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch/splice panel |
| Product Brand | iPatch® | imVision® |
| Product Series | IPATCH | UD |
General Specifications
| Color | Gray |
| Intelligence Type | iPatch® enabled |
| Interface, front | LC/UPC |
| Rack Units | 2 |
| Shelf Movement | Sliding |
| Total Ports, quantity | 144 |
Dimensions
| Height | 88.9 mm | 3.5 in |
| Width | 482.6 mm | 19 in |
| Depth | 539.75 mm | 21.25 in |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant, Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch/splice panel |
| Product Brand | iPatch® | imVision® |
| Product Series | IPATCH | UD |
General Specifications
| Color | Gray |
| Intelligence Type | iPatch® enabled |
| Interface, front | LC/UPC |
| Rack Units | 2 |
| Shelf Movement | Sliding |
| Total Ports, quantity | 144 |
Dimensions
| Height | 88.9 mm | 3.5 in |
| Width | 482.6 mm | 19 in |
| Depth | 539.75 mm | 21.25 in |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Application Guide
Installation Instruction
Product Specification
Warranty
Application Guide
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
