Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
FIST GPST Fiber Patch/Splice Tray, 12 ports, SC/APC, singlemode, ANT splice chip, 19 in, gray, right patch cord routing
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber patch/splice tray |
| Product Brand | FIST® |
| Product Series | FIST-GPST |
General Specifications
| Functionality | Patching | Splicing |
| Color | Gray |
| Interface, front | SC/APC |
| Patch Cord Entry Location | Front, right side |
| Splicing Type | ANT, single fiber fusion |
| Total Ports, quantity | 12 |
Dimensions
| Height | 18 mm | 0.709 in |
| Width | 355 mm | 13.976 in |
| Depth | 190 mm | 7.48 in |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Operating Temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
| Relative Humidity | Up to 93%, non-condensing |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Fiber patch/splice tray |
| Product Brand | FIST® |
| Product Series | FIST-GPST |
General Specifications
| Functionality | Patching | Splicing |
| Color | Gray |
| Interface, front | SC/APC |
| Patch Cord Entry Location | Front, right side |
| Splicing Type | ANT, single fiber fusion |
| Total Ports, quantity | 12 |
Dimensions
| Height | 18 mm | 0.709 in |
| Width | 355 mm | 13.976 in |
| Depth | 190 mm | 7.48 in |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Operating Temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
| Relative Humidity | Up to 93%, non-condensing |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
