Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Splice Wallet Kit, 72 Mechanical Splices (1x6x12), 2U Shelf, 2 Fiber Drums
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber splice wallet |
| Application | For Ready™ shelves and enclosures |
| Splice Tray Capacity, quantity | 6 |
| Splice Trays | Included |
| Splicing Capacity, maximum | 72 |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Fiber splice wallet |
| Application | For Ready™ shelves and enclosures |
| Splice Tray Capacity, quantity | 6 |
| Splice Trays | Included |
| Splicing Capacity, maximum | 72 |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |