Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
OCM5 Fiber Optic Splitter Module, Planar, one 1x32 Splitter, singlemode, SC/APC, symmetrical split ratio, 1.4 m pigtails
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Splitter module |
Product Series | OCM5 |
Device Type | Standard VAM |
Functionality | Splitting |
Technology Type | Planar lightwave circuit (PLC) |
Access | Front |
Application | For use with FIST cabinets |
Circuits, quantity | 1 |
Height | 154 mm | 6.063 in |
Width | 16 mm | 0.63 in |
Depth | 142 mm | 5.591 in |
Pigtail Length, Input | 1.4 m | 4.593 ft |
Pigtail Length, Output | 1.4 m | 4.593 ft |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Agency | Classification |
CHINA-ROHS
|
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Splitter module |
Product Series | OCM5 |
Device Type | Standard VAM |
Functionality | Splitting |
Technology Type | Planar lightwave circuit (PLC) |
Access | Front |
Application | For use with FIST cabinets |
Circuits, quantity | 1 |
Height | 154 mm | 6.063 in |
Width | 16 mm | 0.63 in |
Depth | 142 mm | 5.591 in |
Pigtail Length, Input | 1.4 m | 4.593 ft |
Pigtail Length, Output | 1.4 m | 4.593 ft |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Agency | Classification |
CHINA-ROHS
|
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |