6450105120 | 6450 1 051-20
- Available in:
- EMEA
Blanking Panel Kit with brushed opening, 1U, Black
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Blank Panel |
General Specifications
Color | Black |
Rack Type | EIA 19 in |
Packaging and Weights
Height, packed | 44 mm | 1.732 in |
Width, packed | 483 mm | 19.016 in |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Classification
Regional Availability | EMEA |
Product Type | Blank Panel |
General Specifications
Color | Black |
Rack Type | EIA 19 in |
Packaging and Weights
Height, packed | 44 mm | 1.732 in |
Width, packed | 483 mm | 19.016 in |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Visio Stencil
Warranty
Other Ways to Browse