760132407 | RRCP PANEL-19-4U-12
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Rack, Rear Cover Protection Panel, Fiber Cable Management, 19-inch wide, 4U, 12 inches deep
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Blank Panel |
General Specifications
| Color | Black |
| Rack Type | EIA 19 in |
| Rack Units | 4 |
Dimensions
| Height | 177.8 mm | 7 in |
| Width | 482.6 mm | 19 in |
| Depth | 312.42 mm | 12.3 in |
| Dimensional Standards | EIA-310-E |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Steel |
Packaging and Weights
| Included | Eight #12-24 x 1/2 in mounting screws | Panel | Two rear panel brackets |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Blank Panel |
General Specifications
| Color | Black |
| Rack Type | EIA 19 in |
| Rack Units | 4 |
Dimensions
| Height | 177.8 mm | 7 in |
| Width | 482.6 mm | 19 in |
| Depth | 312.42 mm | 12.3 in |
| Dimensional Standards | EIA-310-E |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Steel |
Packaging and Weights
| Included | Eight #12-24 x 1/2 in mounting screws | Panel | Two rear panel brackets |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
