Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Cable unit break out kit for low fiber count loose tube cables (max 24mm), 1 cable to max 6 flex tubes (ID 6mm, not included). Cable application range subject of loose tube diameter and stiffness (indicatively: max 288f cable with 1,7mm loose tube)
| Regional Availability | EMEA |
| Product Type | Cable termination kit |
| Product Series | FACT | FIST-GR3 |
| Color | Cream white |
| Distribution Ports, quantity | 6 |
| Height | 142 mm | 5.591 in |
| Width | 42 mm | 1.654 in |
| Depth | 51.4 mm | 2.024 in |
| Material Type | Powder-coated steel |
| Environmental Space | Indoor |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | EMEA |
| Product Type | Cable termination kit |
| Product Series | FACT | FIST-GR3 |
| Color | Cream white |
| Distribution Ports, quantity | 6 |
| Height | 142 mm | 5.591 in |
| Width | 42 mm | 1.654 in |
| Depth | 51.4 mm | 2.024 in |
| Material Type | Powder-coated steel |
| Environmental Space | Indoor |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |