Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760258255 | CO-CUB-M
- Available in:
- EMEA
Cable unit break out kit for low to medium fiber count loose tube cables (max 24mm), 1 cable to 6 flex tubes (ID 12mm, not included) Cable application range subject of loose tube diameter and stiffness (indicatively: max 864f cable with 1,7mm loose tube)
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Cable termination kit |
| Product Series | FACT | FIST-GR3 |
General Specifications
| Color | Cream white |
| Distribution Ports, quantity | 6 |
Dimensions
| Height | 142 mm | 5.591 in |
| Width | 52 mm | 2.047 in |
| Depth | 71.7 mm | 2.823 in |
Material Specifications
| Material Type | Powder-coated steel |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Cable termination kit |
| Product Series | FACT | FIST-GR3 |
General Specifications
| Color | Cream white |
| Distribution Ports, quantity | 6 |
Dimensions
| Height | 142 mm | 5.591 in |
| Width | 52 mm | 2.047 in |
| Depth | 71.7 mm | 2.823 in |
Material Specifications
| Material Type | Powder-coated steel |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse
