FL2-ACC011
- Available in:
- Latin America
- North America
FL2000 Lower Cable Trough, 19" wide x 14 in high, putty white
Specifications
Product classification
Regional Availability | Latin America | North America |
Product Type | Cable management |
Product Series | FL2000 |
General Specifications
Color | Putty white |
Rack Units | 8 |
Dimensions
Height | 355.6 mm | 14 in |
Width | 482.6 mm | 19 in |
Depth | 127 mm | 5 in |
Material Specifications
Finish | Powder-coated, smooth |
Material Type | Steel |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
|
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Latin America | North America |
Product Type | Cable management |
Product Series | FL2000 |
General Specifications
Color | Putty white |
Rack Units | 8 |
Dimensions
Height | 355.6 mm | 14 in |
Width | 482.6 mm | 19 in |
Depth | 127 mm | 5 in |
Material Specifications
Finish | Powder-coated, smooth |
Material Type | Steel |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
|
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse