PWUEF-7X19ERN
- Available in:
- Latin America
- North America
Network Frame, empty, 7 feet high for holding 19" panels with 5" Front Guard Box
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Latin America | North America | 
| Product Type | 2 post rack | 
General Specifications
| Configuration Type | Double-sided | 
| Color | Putty white | 
Dimensions
| Height | 2133.6 mm | 84 in | 
| Width | 482.6 mm | 19 in | 
Material Specifications
| Material Type | Steel | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Latin America | North America | 
| Product Type | 2 post rack | 
General Specifications
| Configuration Type | Double-sided | 
| Color | Putty white | 
Dimensions
| Height | 2133.6 mm | 84 in | 
| Width | 482.6 mm | 19 in | 
Material Specifications
| Material Type | Steel | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                    