FIST® GSS2 Fiber Splice Chassis, 3RU, 19 in, for splicing loose tube cable to pigtail, Single circuit trays included, gray
Specifications
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber splice chassis |
| Product Brand | FIST® |
| Product Series | FIST-GSS2 |
General Specifications
| Functionality | Splicing |
| Application | Compatible with FIST-GR3-style frames |
| Cable Exit Location | Rear, right side |
| Cable Stub Type | Indoor/outdoor, stranded |
| Color | Gray |
| Interface, front | Unloaded |
| Patch Cord Routing | Left sided |
| Rack Type | EIA 19 in | ETSI 600 mm | FIST-GR3 |
| Rack Units | 3 |
| Shelf Movement | Sliding |
| Splice Trays Included, quantity | 48 |
| Splicing Capacity, maximum | 96 |
| Splicing Type | Heat shrink, single fiber fusion |
Dimensions
| Height | 133.35 mm | 5.25 in |
| Width | 482.6 mm | 19 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Galvanized steel |
Environmental Specifications
| Operating Temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
| Relative Humidity | Up to 93%, non-condensing |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber splice chassis |
| Product Brand | FIST® |
| Product Series | FIST-GSS2 |
General Specifications
| Functionality | Splicing |
| Application | Compatible with FIST-GR3-style frames |
| Cable Exit Location | Rear, right side |
| Cable Stub Type | Indoor/outdoor, stranded |
| Color | Gray |
| Interface, front | Unloaded |
| Patch Cord Routing | Left sided |
| Rack Type | EIA 19 in | ETSI 600 mm | FIST-GR3 |
| Rack Units | 3 |
| Shelf Movement | Sliding |
| Splice Trays Included, quantity | 48 |
| Splicing Capacity, maximum | 96 |
| Splicing Type | Heat shrink, single fiber fusion |
Dimensions
| Height | 133.35 mm | 5.25 in |
| Width | 482.6 mm | 19 in |
Material Specifications
| Finish | Powder coated |
| Material Type | Galvanized steel |
Environmental Specifications
| Operating Temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
| Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
| Relative Humidity | Up to 93%, non-condensing |
Packaging and Weights
| Included | Mounting hardware |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
