FDF Fiber Termination Chassis, 144 SC/UPC, singlemode, 8 in x 23 in, putty white, pre-terminated with OSP cable, 153 meters, stub tail at far end
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch chassis, with indoor/outdoor cable |
| Product Series | FDF |
General Specifications
| Functionality | Patching |
| Application | Used in rear-load FDF-style frames only |
| Body Style | Symmetrical |
| Cable Exit Location | Upward |
| Cable Stub Type | Indoor/outdoor, ribbon |
| Color | Putty white |
| Growth Configuration | Fully loaded |
| Interface, front | SC/UPC |
| Interface, rear | Stub tail |
| Patch Cord Entry Location | Front, left side | Front, right side |
| Rack Type | EIA 23 in |
| Rack Units | 4.6 |
| Shelf Movement | Fixed |
| Total Ports, quantity | 144 |
Dimensions
| Height | 203.2 mm | 8 in |
| Width | 584.2 mm | 23 in |
| Depth | 304.8 mm | 12 in |
| Cable Length | 153 m | 501.969 ft |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber patch chassis, with indoor/outdoor cable |
| Product Series | FDF |
General Specifications
| Functionality | Patching |
| Application | Used in rear-load FDF-style frames only |
| Body Style | Symmetrical |
| Cable Exit Location | Upward |
| Cable Stub Type | Indoor/outdoor, ribbon |
| Color | Putty white |
| Growth Configuration | Fully loaded |
| Interface, front | SC/UPC |
| Interface, rear | Stub tail |
| Patch Cord Entry Location | Front, left side | Front, right side |
| Rack Type | EIA 23 in |
| Rack Units | 4.6 |
| Shelf Movement | Fixed |
| Total Ports, quantity | 144 |
Dimensions
| Height | 203.2 mm | 8 in |
| Width | 584.2 mm | 23 in |
| Depth | 304.8 mm | 12 in |
| Cable Length | 153 m | 501.969 ft |
Material Specifications
| Finish | Powder coated |
| Material Type | Steel |
Optical Specifications
| Fiber Mode | Singlemode |
Environmental Specifications
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
