Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
OMX Fiber Termination Block, pre-terminated with pigtails, 96 SC/UPC, singlemode, putty white, right oriented
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Fiber patch block |
| Product Brand | OMX600® |
| Product Series | OMX |
| Functionality | Patching |
| Application | Used in OMX-style frames only |
| Body Style | Right orientation |
| Color | Putty white |
| Color, front | Putty white |
| Growth Configuration | Fully loaded |
| Interface, front | SC/UPC |
| Rack Type | OMX |
| Shelf Movement | Hinged |
| Total Ports, quantity | 96 |
| Height | 373.126 mm | 14.69 in |
| Width | 203.2 mm | 8 in |
| Depth | 283.21 mm | 11.15 in |
| Finish | Powder coated |
| Material Type | Steel |
| Fiber Mode | Singlemode |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Fiber patch block |
| Product Brand | OMX600® |
| Product Series | OMX |
| Functionality | Patching |
| Application | Used in OMX-style frames only |
| Body Style | Right orientation |
| Color | Putty white |
| Color, front | Putty white |
| Growth Configuration | Fully loaded |
| Interface, front | SC/UPC |
| Rack Type | OMX |
| Shelf Movement | Hinged |
| Total Ports, quantity | 96 |
| Height | 373.126 mm | 14.69 in |
| Width | 203.2 mm | 8 in |
| Depth | 283.21 mm | 11.15 in |
| Finish | Powder coated |
| Material Type | Steel |
| Fiber Mode | Singlemode |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |