760243604 | FDF-FIPSPCRPNL
Base Product: FDF-ODF-ACCESSORIES
- Available in:
- Latin America
- North America
Velcro IMP Filler Guard Box
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Guard box kit |
| Product Series | FDF |
General Specifications
| Access | Front | Rear |
| Application | Used with FDF-style frames only |
Dimensions
| Height | 101.346 mm | 3.99 in |
| Depth | 381 mm | 15 in |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Guard box kit |
| Product Series | FDF |
General Specifications
| Access | Front | Rear |
| Application | Used with FDF-style frames only |
Dimensions
| Height | 101.346 mm | 3.99 in |
| Depth | 381 mm | 15 in |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
User Manual
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
User Manual
Visio Stencil
Warranty
Other Ways to Browse
