Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
FIST® GR2/3 Horizontal patch cord panel for storing patch cord overlength, 19" wide, 1HE high with 5 drums for either right or left patch cord entrance
| Regional Availability | EMEA |
| Product Type | Slack storage panel |
| Product Brand | FIST® |
| Product Series | FIST-GR3 |
| Application | Used in FIST-GR3-style frames only |
| Environmental Space | Indoor |
| Packaging quantity | 1 |
| Packaging Type | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | EMEA |
| Product Type | Slack storage panel |
| Product Brand | FIST® |
| Product Series | FIST-GR3 |
| Application | Used in FIST-GR3-style frames only |
| Environmental Space | Indoor |
| Packaging quantity | 1 |
| Packaging Type | Carton |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |