Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
FIST® GR3 Extension kit, for extending depth of rack from 300mm to 400mm for Side duct 150mm , Central section 600mm, Side duct 150mm
| Regional Availability | EMEA |
| Product Type | Extension kit |
| Product Brand | FIST® |
| Product Series | FIST-GR3 |
| Application | Used in FIST-GR3-style frames only |
| Environmental Space | Indoor |
| Packaging Type | Carton |
| Regional Availability | EMEA |
| Product Type | Extension kit |
| Product Brand | FIST® |
| Product Series | FIST-GR3 |
| Application | Used in FIST-GR3-style frames only |
| Environmental Space | Indoor |
| Packaging Type | Carton |