FIST® GR2/3 drum for 20 mm bend control, 218 mm long, diameter 40 mm, kit of 6 pcs
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Drum |
| Product Brand | FIST® |
| Product Series | FIST-GR3 |
General Specifications
| Application | Compatible with FIST-GR3-style frames |
| Color | Cream white |
Dimensions
| Width | 40 mm | 1.575 in |
| Depth | 218 mm | 8.583 in |
| Click on image to enlarge. |
Material Specifications
| Material Type | Plastic |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 6 |
| Packaging Type | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Drum |
| Product Brand | FIST® |
| Product Series | FIST-GR3 |
General Specifications
| Application | Compatible with FIST-GR3-style frames |
| Color | Cream white |
Dimensions
| Width | 40 mm | 1.575 in |
| Depth | 218 mm | 8.583 in |
| Click on image to enlarge. |
Material Specifications
| Material Type | Plastic |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 6 |
| Packaging Type | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
