Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
FIST® GR3 Top cover for 450mm central section, 450mm wide, 300mm deep
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Top cover |
| Product Brand | FIST® |
| Product Series | FIST-GR3 |
General Specifications
| Application | Used in FIST-GR3-style frames only |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Top cover |
| Product Brand | FIST® |
| Product Series | FIST-GR3 |
General Specifications
| Application | Used in FIST-GR3-style frames only |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
