FDF Underfloor Guard Box, front and rear access
Features and Benefits
- Routes OSP or IFC cable from underfloor to the rear of the frame
- Routes patch cords from underfloor to the front or rear of the frame
Specifications
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Guard box kit |
| Product Series | FDF |
General Specifications
| Access | Front | Rear |
| Application | Used with FDF-style frames only |
Dimensions
| Height | 179.07 mm | 7.05 in |
| Width | 218.44 mm | 8.6 in |
| Depth | 127 mm | 5 in |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Latin America | North America |
| Product Type | Guard box kit |
| Product Series | FDF |
General Specifications
| Access | Front | Rear |
| Application | Used with FDF-style frames only |
Dimensions
| Height | 179.07 mm | 7.05 in |
| Width | 218.44 mm | 8.6 in |
| Depth | 127 mm | 5 in |
Environmental Specifications
| Environmental Space | Indoor |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
User Manual
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
User Manual
Visio Stencil
Warranty
Other Ways to Browse
