FDF-FL2-WDM-MODULES
Base Product
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FDF/FL2 WDM Fiber Optic Module
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
CommScope's Value-Added Module (VAM) system adds flexibility and functionality to the optical transport system by enabling service providers to easily incorporate optical components into the network. This versatile platform lays the foundation for the optical network of the future.
CommScope's VAM Modules feature:
The FDF VAM WDM system consists of a variety of optical component modules that fit into the FDF ODF VAM chassis.
WDM applications include:
CommScope's VAM Modules feature:
- Enclosed Plug-in modules protect the optical components from physical and environmental damage
- Angled retainers maintain minimum bend radius of fiber patch cords
- Pluggable modules can be added or removed from the chassis without interfering with existing terminated patch cords
- Flexible platform: modules can be created for new applications quickly and easily to meet customer requirements
- Custom configurations are available upon request
The FDF VAM WDM system consists of a variety of optical component modules that fit into the FDF ODF VAM chassis.
WDM applications include:
- Wavelength Division Multiplexing Increase capacity without deploying additional fiber
- CWDM Applications Increase bandwidth by transmitting multiple wavelengths simultaneously
- DWDM Applications Further increase bandwidth and capacity using closely spaced wavelengths in the ITU grid
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | CWDM module | DWDM module | WDM module |
Product Series | FDF | FL2000 |
General Specifications
Functionality | Demultiplexing | Multiplexing |
Application | For use with FDF frames | For use with FL2 panels |
Interface, Input | LC/APC | LC/UPC | SC/APC | SC/UPC |
Interface, Output | LC/APC | LC/UPC | SC/APC | SC/UPC |
Port Configuration
Click on image to enlarge. | |
Click on image to enlarge. |
Ordering Tree
Click on image to enlarge. | |
Click on image to enlarge. | |
Click on image to enlarge. |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | CWDM module | DWDM module | WDM module |
Product Series | FDF | FL2000 |
General Specifications
Functionality | Demultiplexing | Multiplexing |
Application | For use with FDF frames | For use with FL2 panels |
Interface, Input | LC/APC | LC/UPC | SC/APC | SC/UPC |
Interface, Output | LC/APC | LC/UPC | SC/APC | SC/UPC |
Port Configuration
Click on image to enlarge. | |
Click on image to enlarge. |
Ordering Tree
Click on image to enlarge. | |
Click on image to enlarge. | |
Click on image to enlarge. |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse