7L5827-000 | OCMF-CMD471L1
- Available in:
- North America
OCMF LGX Fiber Optic Module, CWDM, Mux, LC/UPC, 8 channels, starting wavelength 1470 nm
Specifications
Product classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | WDM module |
Product Series | LGX |
General Specifications
Device Type | Standard VAM |
Functionality | Multiplexing |
Application | For use with OMX frames |
Circuits, quantity | 1 |
Distribution Type | 8-channel CWDM |
Interface, Input | LC/UPC |
Interface, Output | LC/UPC |
Multiplexers, quantity | 1 |
Port Type, optional | 1310 nm port | Upgrade port |
Dimensions
Width | 16 mm | 0.63 in |
Optical Specifications
Starting Wavelength | 1471 nm |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | WDM module |
Product Series | LGX |
General Specifications
Device Type | Standard VAM |
Functionality | Multiplexing |
Application | For use with OMX frames |
Circuits, quantity | 1 |
Distribution Type | 8-channel CWDM |
Interface, Input | LC/UPC |
Interface, Output | LC/UPC |
Multiplexers, quantity | 1 |
Port Type, optional | 1310 nm port | Upgrade port |
Dimensions
Width | 16 mm | 0.63 in |
Optical Specifications
Starting Wavelength | 1471 nm |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse