CC8038-000 | OCM1-CM8471S2
- Available in:
- North America
OCM1 LGX Fiber Optic Module, CWDM, Mux, SC/APC, 8 channels, starting wavelength 1470 nm
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | North America | 
| Portfolio | CommScope® | 
| Product Type | CWDM module | 
| Product Series | LGX | OCM1 | 
General Specifications
| Device Type | Standard VAM | 
| Functionality | Multiplexing | 
| Technology Type | Thin film filter (TFF) | 
| Application | For use with LGX panels | 
| Circuits, quantity | 1 | 
| Distribution Type | 8-channel CWDM | 
| Interface, front | SC/APC | 
| Interface, Input | SC/APC | 
| Interface, Output | SC/APC | 
| Multiplexers, quantity | 1 | 
Dimensions
| Height | 129.54 mm | 5.1 in | 
| Width | 27.94 mm | 1.1 in | 
| Depth | 127 mm | 5 in | 
Optical Specifications
| Channel Spacing | 20 nm | 
| Starting Wavelength | 1470 nm | 
Packaging and Weights
| Packaging quantity | 1 | 
| Packaging Type | Box | Carton | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
Product classification
| Regional Availability | North America | 
| Portfolio | CommScope® | 
| Product Type | CWDM module | 
| Product Series | LGX | OCM1 | 
General Specifications
| Device Type | Standard VAM | 
| Functionality | Multiplexing | 
| Technology Type | Thin film filter (TFF) | 
| Application | For use with LGX panels | 
| Circuits, quantity | 1 | 
| Distribution Type | 8-channel CWDM | 
| Interface, front | SC/APC | 
| Interface, Input | SC/APC | 
| Interface, Output | SC/APC | 
| Multiplexers, quantity | 1 | 
Dimensions
| Height | 129.54 mm | 5.1 in | 
| Width | 27.94 mm | 1.1 in | 
| Depth | 127 mm | 5 in | 
Optical Specifications
| Channel Spacing | 20 nm | 
| Starting Wavelength | 1470 nm | 
Packaging and Weights
| Packaging quantity | 1 | 
| Packaging Type | Box | Carton | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Above maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant/Exempted | 
| UK-ROHS | Compliant/Exempted | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                    