Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
CC8262-000 | OCMF-CMP31AL2-US26
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
OCMF LGX Fiber Optic Module, CWDM, Mux, LC/APC, 11 channels, starting wavelength 1310 nm
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | CWDM module |
| Product Series | LGX |
General Specifications
| Device Type | Standard VAM |
| Functionality | Multiplexing |
| Application | For use with LGX panels |
| Circuits, quantity | 1 |
| Distribution Type | 11-channel CWDM |
| Interface, Input | LC/APC |
| Interface, Output | LC/APC |
| Multiplexers, quantity | 1 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | CWDM module |
| Product Series | LGX |
General Specifications
| Device Type | Standard VAM |
| Functionality | Multiplexing |
| Application | For use with LGX panels |
| Circuits, quantity | 1 |
| Distribution Type | 11-channel CWDM |
| Interface, Input | LC/APC |
| Interface, Output | LC/APC |
| Multiplexers, quantity | 1 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
