Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
FMT MicroVAM Fiber Optic Splitter Module, two 1x2 splitters, singlemode, SC/UPC, 60/40 split ratio
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Splitter module |
| Product Series | FMT |
| Device Type | Micro VAM |
| Functionality | Splitting |
| Access | Front |
| Application | For use with FMT panels | For use with NGF frames |
| Circuits, quantity | 2 |
| Distribution Type | 1 x 2 splitter |
| Interface, front | SC/UPC |
| Interface, Input | SC/UPC |
| Interface, Output | SC/UPC |
| Split Ratio | 60/40 |
| Splitter, quantity | 2 |
| Height | 71.88 mm | 2.83 in |
| Width | 17.27 mm | 0.68 in |
| Depth | 177.8 mm | 7 in |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Splitter module |
| Product Series | FMT |
| Device Type | Micro VAM |
| Functionality | Splitting |
| Access | Front |
| Application | For use with FMT panels | For use with NGF frames |
| Circuits, quantity | 2 |
| Distribution Type | 1 x 2 splitter |
| Interface, front | SC/UPC |
| Interface, Input | SC/UPC |
| Interface, Output | SC/UPC |
| Split Ratio | 60/40 |
| Splitter, quantity | 2 |
| Height | 71.88 mm | 2.83 in |
| Width | 17.27 mm | 0.68 in |
| Depth | 177.8 mm | 7 in |
| Packaging quantity | 1 |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |