VPM-DVJJJ02
- Available in:
- North America
LGX Fiber Optic Module, WWDM, SC/APC, singlemode, 2 circuits
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | WDM module |
| Product Series | LGX |
General Specifications
| Device Type | Standard VAM |
| Functionality | Splitting |
| Application | For use with OMX frames |
| Circuits, quantity | 2 |
| Distribution Type | 1 x 2 WDM |
| Interface, front | SC/APC |
| Interface, Input | SC/APC |
| Interface, Output | SC/APC |
| Interface, rear | SC/APC |
| Multiplexers, quantity | 2 |
Optical Specifications
| Directivity Isolation, minimum | 20 dB |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | WDM module |
| Product Series | LGX |
General Specifications
| Device Type | Standard VAM |
| Functionality | Splitting |
| Application | For use with OMX frames |
| Circuits, quantity | 2 |
| Distribution Type | 1 x 2 WDM |
| Interface, front | SC/APC |
| Interface, Input | SC/APC |
| Interface, Output | SC/APC |
| Interface, rear | SC/APC |
| Multiplexers, quantity | 2 |
Optical Specifications
| Directivity Isolation, minimum | 20 dB |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
