FD3-PACCF2GRW
- Available in:
- North America
FDH 3000 Distribution Panel Growth Kit, 12 SC/APC and pigtail assembly
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber hub panel |
Product Series | FDH 3000 |
General Specifications
Application | For use in FDH 3000 cabinets |
Cable Type | Microcable - Loose Tube |
Port Type | Non-hardened SC/APC adapter |
Packaging and Weights
Included | Fiber pigtail assemblies (12) |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | North America |
Product Type | Fiber hub panel |
Product Series | FDH 3000 |
General Specifications
Application | For use in FDH 3000 cabinets |
Cable Type | Microcable - Loose Tube |
Port Type | Non-hardened SC/APC adapter |
Packaging and Weights
Included | Fiber pigtail assemblies (12) |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Visio Stencil
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse