FD3MOD-144JJBB
- Available in:
- North America
FDH3000 Growth Panel, 144 extra fiber, SC/APC, 100', 1x144f, Dielectric Loose Tube stub
Features and Benefits
FDH3000 Growth Panel offering a 144 SC/APC fiber expansion utilizing a 100' Dielectric Loose Tube stub consisting of 1x144f Distribution Cable
Specifications
Product classification
Regional Availability | North America |
Product Type | Fiber hub panel |
Product Series | FDH 3000 |
General Specifications
Application | For use in FDH 3000 cabinets |
Cable Type | Dry Dielectric - Loose Tube |
Color | Putty white |
Port Type | SC/APC |
Port, quantity | 144 |
Dimensions
Cable Length | 30.48 m | 100 ft |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Product classification
Regional Availability | North America |
Product Type | Fiber hub panel |
Product Series | FDH 3000 |
General Specifications
Application | For use in FDH 3000 cabinets |
Cable Type | Dry Dielectric - Loose Tube |
Color | Putty white |
Port Type | SC/APC |
Port, quantity | 144 |
Dimensions
Cable Length | 30.48 m | 100 ft |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant/Exempted |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse