FMS-FD3J-KIT-A
- Available in:
- North America
FDH 3000 Hand Hole and Cover Kit for Large Cabinets
Specifications
Product classification
Regional Availability | North America |
Product Type | Hand hole |
Product Series | FDH 3000 |
General Specifications
Application | For use with FDH 3000 cabinets |
Dimensions
Height | 914.4 mm | 36 in |
Width | 1679.575 mm | 66.125 in |
Depth | 1371.6 mm | 54 in |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | North America |
Product Type | Hand hole |
Product Series | FDH 3000 |
General Specifications
Application | For use with FDH 3000 cabinets |
Dimensions
Height | 914.4 mm | 36 in |
Width | 1679.575 mm | 66.125 in |
Depth | 1371.6 mm | 54 in |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse