Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
FPS-MPPRACKMT24
- Available in:
- North America
FDH 3000 Splitter panel for holding up to 24 Plug-and-play splitter modules, 4U putty white
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Splitter panel |
| Product Series | FDH 3000 |
General Specifications
| Application | For use in FDH 3000 cabinets |
| Color | Putty white |
Dimensions
| Height | 177.8 mm | 7 in |
| Width | 482.6 mm | 19 in |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | North America |
| Product Type | Splitter panel |
| Product Series | FDH 3000 |
General Specifications
| Application | For use in FDH 3000 cabinets |
| Color | Putty white |
Dimensions
| Height | 177.8 mm | 7 in |
| Width | 482.6 mm | 19 in |
Environmental Specifications
| Flammability Rating | UL 94 V-0 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
