Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
FDH 3000 Fiber Distribution Cross-Connect Hub, 144F dist., SC UPC, die. Loose tube, 100 ft
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Fiber cross-connect hub |
| Product Series | FDH 3000 |
General Specifications
| Access | Front |
| Cable Type | Dielectric - Loose Tube |
| Color | Putty white |
| Distribution Cables, quantity | 2 |
| Distribution Ports, quantity | 864 |
| Fibers per Distribution Cable, quantity | 288 |
| Interface, Input | SC |
| Interface Feature, Input | Standard |
| Mounting | Pad |
Dimensions
| Height | 1244.6 mm | 49 in |
| Width | 1193.8 mm | 47 in |
| Depth | 508 mm | 20 in |
| Cable Length | 30.48 m | 100 ft |
| Enclosure Size | Large |
Material Specifications
| Finish | Powder coated |
| Material Type | Aluminum |
Environmental Specifications
| Environmental Space | Above ground |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Pallet |
Product classification
| Regional Availability | North America |
| Product Type | Fiber cross-connect hub |
| Product Series | FDH 3000 |
General Specifications
| Access | Front |
| Cable Type | Dielectric - Loose Tube |
| Color | Putty white |
| Distribution Cables, quantity | 2 |
| Distribution Ports, quantity | 864 |
| Fibers per Distribution Cable, quantity | 288 |
| Interface, Input | SC |
| Interface Feature, Input | Standard |
| Mounting | Pad |
Dimensions
| Height | 1244.6 mm | 49 in |
| Width | 1193.8 mm | 47 in |
| Depth | 508 mm | 20 in |
| Cable Length | 30.48 m | 100 ft |
| Enclosure Size | Large |
Material Specifications
| Finish | Powder coated |
| Material Type | Aluminum |
Environmental Specifications
| Environmental Space | Above ground |
Packaging and Weights
| Packaging quantity | 1 |
| Packaging Type | Pallet |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
