Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
FDH 3000 Fiber Distribution Cross-Connect Hub, 576/864F
| Regional Availability | North America |
| Product Type | Fiber cross-connect hub |
| Product Series | FDH 3000 |
| Access | Front |
| Color | Putty white |
| Mounting | Pad |
| Finish | Powder coated |
| Material Type | Aluminum |
| Environmental Space | Above ground |
| Packaging quantity | 1 |
| Packaging Type | Pallet |
| Regional Availability | North America |
| Product Type | Fiber cross-connect hub |
| Product Series | FDH 3000 |
| Access | Front |
| Color | Putty white |
| Mounting | Pad |
| Finish | Powder coated |
| Material Type | Aluminum |
| Environmental Space | Above ground |
| Packaging quantity | 1 |
| Packaging Type | Pallet |