Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
091476-000 | FIST-GCO2-OSK-LTS
- Available in:
- EMEA
FIST Oval port seal kit for single fiber loose tube cable
Features and Benefits
- For sealing two cables having a diameter range of 12-25 mm through the oval outlet port (numbered 1-2) of the closure
- Included plastic sleeve stores the uncut loose buffer tubes between the 2 UMS profiles
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Heat shrink sealing kit |
| Product Series | FIST-GCO2 |
General Specifications
| Application | For use with FIST-GCO2 Fiber closures |
| Cable Capacity, maximum | 1 |
| Color | Black |
Dimensions
| Single Cable Diameter, maximum | 25 mm | 0.984 in |
| Single Cable Diameter, minimum | 12 mm | 0.472 in |
Packaging and Weights
| Included | Cable termination brackets | Dummy plugs | Multi-out gel seal |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Heat shrink sealing kit |
| Product Series | FIST-GCO2 |
General Specifications
| Application | For use with FIST-GCO2 Fiber closures |
| Cable Capacity, maximum | 1 |
| Color | Black |
Dimensions
| Single Cable Diameter, maximum | 25 mm | 0.984 in |
| Single Cable Diameter, minimum | 12 mm | 0.472 in |
Packaging and Weights
| Included | Cable termination brackets | Dummy plugs | Multi-out gel seal |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
