104500-000 | FIST-GCOG-POLE-KIT
- Available in:
- EMEA
FIST® GCOG Pole Mount Kit for Fiber Optic Splice Closure
Specifications
Product classification
| Regional Availability | EMEA |
| Product Type | Mounting bracket |
| Product Brand | FIST® |
| Product Series | FIST-GCOG2 |
General Specifications
| Application | For use with FOSC-400D Fiber closures |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Product Type | Mounting bracket |
| Product Brand | FIST® |
| Product Series | FIST-GCOG2 |
General Specifications
| Application | For use with FOSC-400D Fiber closures |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
