760253046 | EDSA-SKG12-4-BE01
- Available in:
- EMEA
- Latin America
FIST® EDSA gel seal for up to 12 pcs of 4mm tubes in the FIST-EDSA closure
Features and Benefits
- Superior gel sealing technology incorporated in interchangeable and fully wrap around gel segments
Specifications
Product classification
| Regional Availability | EMEA | Latin America |
| Product Type | Gel sealing kit |
| Product Brand | FIST® |
| Product Series | FIST-EDSA |
General Specifications
| Cable Capacity, maximum | 12 |
| Color | Black |
| Input Ports, quantity | 12 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Product classification
| Regional Availability | EMEA | Latin America |
| Product Type | Gel sealing kit |
| Product Brand | FIST® |
| Product Series | FIST-EDSA |
General Specifications
| Cable Capacity, maximum | 12 |
| Color | Black |
| Input Ports, quantity | 12 |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Above maximum concentration value |
| ROHS | Compliant/Exempted |
| UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
