FOSC-400G
Base Product
- Available in:
- Asia
- EMEA
FOSC® 400G Fiber Optic Splice Closure with Multi-out Gel Seals
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
The FOSC-400G is a single-ended, environmentally sealed enclosure for fiber management in the outside plant network. FOSC-400G closures have the same splice capacity as FOSC-400 closures and feature the same reliable and easy touse dome-to-base clamping system. The major difference between the closures is that the FOSC-400G’s cablesealing terminations are done by using multi-out gel-sealing technology instead of heat shrink. This allows up to 16 cables to be sealed in a single round port. It is easy to remove cables, and gel seals are completely re-usable.
Key features for the FOSC-400G closures:
Key features for the FOSC-400G closures:
- Single-ended design
- Available in 4 sizes
- Base and dome sealed with clamp and O-ring system
- 2 or 5 round cable ports
- Oval seals ordered separately
- FOSC splice trays hinged for access to any splice without disturbing other trays
- Compatible with most common cable types: e.g. loose tube,central core, slotted core, ribbon fiber
- Uncut or expressed loose tubes can be stored in storage baskets
- Closure can be used in aerial, pedestal and underground(up to 2 meters waterhead) environments
Specifications
Product classification
| Regional Availability | Asia | EMEA |
| Product Type | Single-ended, round fiber closure |
| Product Brand | FOSC® |
| Product Series | FOSC 400G |
General Specifications
| Cable Entry Drop Port Style | Round |
| Closure Sealing Type | Dome-to-base clamp with O-ring |
| Closure Style | Single-ended |
| Color | Black |
| Mounting | Pole | Strand | Wall |
| Network Area Type | Feeder |
| Splicing Type, Supported | Single fusion |
Dimension Drawing
| Click on image to enlarge. |
Port Configuration
| Click on image to enlarge. |
Splicing Configuration
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Material Type | Impact-resistant polymer |
Environmental Specifications
| Environmental Space | Below ground | Buried |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | EMEA |
| Product Type | Single-ended, round fiber closure |
| Product Brand | FOSC® |
| Product Series | FOSC 400G |
General Specifications
| Cable Entry Drop Port Style | Round |
| Closure Sealing Type | Dome-to-base clamp with O-ring |
| Closure Style | Single-ended |
| Color | Black |
| Mounting | Pole | Strand | Wall |
| Network Area Type | Feeder |
| Splicing Type, Supported | Single fusion |
Dimension Drawing
| Click on image to enlarge. |
Port Configuration
| Click on image to enlarge. |
Splicing Configuration
| Click on image to enlarge. |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Material Type | Impact-resistant polymer |
Environmental Specifications
| Environmental Space | Below ground | Buried |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
