Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
B63339-000 | OCC1D-X-520-NNNQF
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
OCC1D DWDM, 1 channel, double demux, 1535.82 nm starting wavelength, 0.250 mm cable, light duty housing, field installable
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | DWDM component |
| Product Series | OCC1D |
General Specifications
| Device Type | Component, rectangular |
| Functionality | Demultiplexing |
| Technology Type | Thin film filter (TFF) |
| Application | For use in FOSC closures |
| Circuits, quantity | 2 |
| Distribution Type | 1-channel DWDM |
| Interface, Input | Stub tail |
| Interface, Output | Stub tail |
| Multiplexers, quantity | 2 |
Dimensions
| Pigtail Length, Input | 2.5 m | 8.202 ft |
| Pigtail Length, Output | 2.5 m | 8.202 ft |
| Pigtail Diameter | 0.25 mm | 0.01 in |
Optical Specifications
| Starting Wavelength | 1535.82 nm |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Product Type | DWDM component |
| Product Series | OCC1D |
General Specifications
| Device Type | Component, rectangular |
| Functionality | Demultiplexing |
| Technology Type | Thin film filter (TFF) |
| Application | For use in FOSC closures |
| Circuits, quantity | 2 |
| Distribution Type | 1-channel DWDM |
| Interface, Input | Stub tail |
| Interface, Output | Stub tail |
| Multiplexers, quantity | 2 |
Dimensions
| Pigtail Length, Input | 2.5 m | 8.202 ft |
| Pigtail Length, Output | 2.5 m | 8.202 ft |
| Pigtail Diameter | 0.25 mm | 0.01 in |
Optical Specifications
| Starting Wavelength | 1535.82 nm |
Packaging and Weights
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
