OCC1P Wideband Splitter, planar, singlemode, 1x16, symmetrical split ratio, 0,250 mm cable, light duty housing
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | EMEA | Latin America | North America | 
| Product Type | Splitter component | 
| Product Series | OCC1P | 
| Government Requirements | Build America Buy America (BABA) compliant* | 
General Specifications
| Device Type | Component, rectangular | 
| Functionality | Splitting | 
| Technology Type | Planar lightwave circuit (PLC) | 
| Application | For use in FOSC closures | 
| Circuits, quantity | 1 | 
| Distribution Type | 1 x 16 splitter | 
| Interface, Input | Stub tail | 
| Interface, Output | Stub tail | 
| Location of Manufacturing | Waived per BABA waiver for BEAD Program | 
| Split Ratio | Symmetrical | 
| Splitter, quantity | 1 | 
Dimensions
| Pigtail Length, Input | 2.5 m | 8.202 ft | 
| Pigtail Length, Output | 2.5 m | 8.202 ft | 
| Pigtail Diameter, Input | 0.25 mm | 
| Pigtail Diameter, Output | 0.25 mm | 
Environmental Specifications
| Qualification Standards | Telcordia GR-1209-CORE | Telcordia GR-1221-CORE | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | EMEA | Latin America | North America | 
| Product Type | Splitter component | 
| Product Series | OCC1P | 
| Government Requirements | Build America Buy America (BABA) compliant* | 
General Specifications
| Device Type | Component, rectangular | 
| Functionality | Splitting | 
| Technology Type | Planar lightwave circuit (PLC) | 
| Application | For use in FOSC closures | 
| Circuits, quantity | 1 | 
| Distribution Type | 1 x 16 splitter | 
| Interface, Input | Stub tail | 
| Interface, Output | Stub tail | 
| Location of Manufacturing | Waived per BABA waiver for BEAD Program | 
| Split Ratio | Symmetrical | 
| Splitter, quantity | 1 | 
Dimensions
| Pigtail Length, Input | 2.5 m | 8.202 ft | 
| Pigtail Length, Output | 2.5 m | 8.202 ft | 
| Pigtail Diameter, Input | 0.25 mm | 
| Pigtail Diameter, Output | 0.25 mm | 
Environmental Specifications
| Qualification Standards | Telcordia GR-1209-CORE | Telcordia GR-1221-CORE | 
Packaging and Weights
| Packaging quantity | 1 | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                    