Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
OCC1P Wideband Splitter, planar, singlemode, 1x8, symmetrical split ratio, LC/APC, 0.9 mm cable, medium duty housing
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Splitter component |
| Product Series | OCC1P |
| Device Type | Component, rectangular |
| Functionality | Splitting |
| Technology Type | Planar lightwave circuit (PLC) |
| Application | For use in FOSC closures |
| Circuits, quantity | 1 |
| Distribution Type | 1 x 8 splitter |
| Interface, Input | LC/APC |
| Interface, Output | LC/APC |
| Split Ratio | Symmetrical |
| Splitter, quantity | 1 |
| Pigtail Length, Input | 1.5 m | 4.921 ft |
| Pigtail Length, Output | 1.5 m | 4.921 ft |
| Pigtail Diameter, Input | 0.9 mm |
| Pigtail Diameter, Output | 0.9 mm |
| Qualification Standards | Telcordia GR-1209-CORE | Telcordia GR-1221-CORE |
| Packaging quantity | 1 |
| Agency | Classification |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| Regional Availability | EMEA | Latin America | North America |
| Product Type | Splitter component |
| Product Series | OCC1P |
| Device Type | Component, rectangular |
| Functionality | Splitting |
| Technology Type | Planar lightwave circuit (PLC) |
| Application | For use in FOSC closures |
| Circuits, quantity | 1 |
| Distribution Type | 1 x 8 splitter |
| Interface, Input | LC/APC |
| Interface, Output | LC/APC |
| Split Ratio | Symmetrical |
| Splitter, quantity | 1 |
| Pigtail Length, Input | 1.5 m | 4.921 ft |
| Pigtail Length, Output | 1.5 m | 4.921 ft |
| Pigtail Diameter, Input | 0.9 mm |
| Pigtail Diameter, Output | 0.9 mm |
| Qualification Standards | Telcordia GR-1209-CORE | Telcordia GR-1221-CORE |
| Packaging quantity | 1 |
| Agency | Classification |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |