Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

R69312-000 | OCC1D-X-380-NNNQF

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

OCC1D DWDM, 1 channel, double demux, 1546.92 nm starting wavelength, 0.250 mm cable, light duty housing, field installable

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type DWDM component
Product Series OCC1D

General Specifications

Device Type Component, rectangular
Functionality Demultiplexing
Technology Type Thin film filter (TFF)
Application For use in FOSC closures
Circuits, quantity 2
Distribution Type 1-channel DWDM
Interface, Input Stub tail
Interface, Output Stub tail
Multiplexers, quantity 2

Dimensions

Pigtail Length, Input 2.5 m | 8.202 ft
Pigtail Length, Output 2.5 m | 8.202 ft
Pigtail Diameter 0.25 mm | 0.01 in

Optical Specifications

Starting Wavelength 1546.92 nm

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type DWDM component
Product Series OCC1D

General Specifications

Device Type Component, rectangular
Functionality Demultiplexing
Technology Type Thin film filter (TFF)
Application For use in FOSC closures
Circuits, quantity 2
Distribution Type 1-channel DWDM
Interface, Input Stub tail
Interface, Output Stub tail
Multiplexers, quantity 2

Dimensions

Pigtail Length, Input 2.5 m | 8.202 ft
Pigtail Length, Output 2.5 m | 8.202 ft
Pigtail Diameter 0.25 mm | 0.01 in

Optical Specifications

Starting Wavelength 1546.92 nm

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Building Information Modeling (BIM) Objects